5HL-BSJ-UR 24:1/SSE-1/SSE-2/FA/72.00/S

5HL-BSJ-UR 24:1/SSE-1/SSE-2/FA/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Upright Rotating, High Lead, 5 ton Capacity, 24:1 Gear Ratio, Travel Nut Position A

Lead Time:  4 Weeks*
$3226.66 each**
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
L 1,828.80 mm (72.000 in)
Dimensions
Dimension Value
Unit Of Measure All length values in: Inches

Specifications

Specification Value
Gear Ratio 24:1
Screw Diameter 38 mm / 1.50 in
Screw Lead 25 mm / 1.00 in
Screw Root Diameter 29 mm / 1.14 in
Worm Turns Per Inch 24
Weight 36 kg / 79.20 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Nut Material 1117/8620 Hardened Steel
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 44,482 N / 10,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0017 N·m / 0.0150 in.-lb.
Max Input Torque 17.29 N·m / 153.00 in.-lb.
Max Input kW/HP 0.56 kW / 0.75 hp
Max Worm Speed Rated Load 308 rpm
Max Capacity at 1750 rpm 7,851 N / 1,765 lbf
Tare Drag Torque 1.130 N·m / 10.000 in.-lb.
Back Drive Holding Torque 13.558 N·m / 10.000 ft.-lb.
Jack Travel Rate at 1750 RPM 1,829 mm/min / 72 in/min

Get Quote

*Please fill out the information below so we can best assist you: